Waterfilled Barrier - StackMan

Waterfilled Safety Barriers

Armco introduces a new range of waterfilled safety barriers. Manufactured from high Impact UV stabilised Polyethylene.

Benefits/Features

  • Stackable (saving on transport costs) on 28 kg only
  • Interlockable
  • Flush mounted
  • Yellow for visibility
Specifications
  28 kg 17 kg 6 kg
Length - Effective 1.910 m 1.1910 m 1.235 m 
Length - Overall 2.030 m 2.030 m 1.350 m
Height 1.015 m 1.015 m 600 mm 
Base 520 mm 530 mm 570 mm 
Weight - Empty 28 kg 17 kg 6 kg 
Weight - Full 80 kg 18 kg 60 kg
Trend CEN End Terminal
© 2014 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright | Articles